1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane hose (with coupler) straight type ⌀6.5/8 1.5 MPa

Urethane hose (with coupler) straight type ⌀6.5/8 1.5 MPa
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,762.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO tube, tube related parts, Urethane Hose (With Coupler).

Part Number
EA125CC-10
EA125CD-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

฿ 1,762.29

URETHANE AIR HOSE COUPLER 1 Piece(s) 5 Day(s) 106.54548745156683

฿ 2,416.96

URETHANE AIR HOSE COUPLER 1 Piece(s) 5 Day(s) 12.58.54548745156706

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Normal Pressure 1.5 MPa (15 kgf/cm^2)