1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Hose (With Plug) Normal Pressure 0.69 MPa

URETHANE AIR HOSE WITH PLUG

Urethane Hose (With Plug) Normal Pressure 0.69 MPa
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,057.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO tube, tube related parts, Urethane Hose (With Plug).

Part Number
EA125BL-7 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,057.18

฿ 1,080.23

URETHANE AIR HOSE WITH PLUG 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5
Material Urethane JAN Code 4518340383166 Mounting Screw G(PF)1/4"
Normal Pressure 0.69 MPa (7 kgf/cm^2)

Please check the type/dimensions/specifications of the part EA125BL-7 in the Urethane Hose (With Plug) Normal Pressure 0.69 MPa series.