1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Air Hose EA125AG-30

RUBBER AIR HOSE

Rubber Air Hose EA125AG-30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Normal pressure-0.98MPa (10kgf/cm2)
・Material-Natural rubber
・ID x OD…25.4 x 36.5mm
・Length…30m

Part Number
EA125AG-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,517.00

RUBBER AIR HOSE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125AG-30 in the Rubber Air Hose EA125AG-30 series.