1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air hose (Black/Rubber)

Air hose (Black/Rubber)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,581.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Tubes and Tube-related Parts Air Hose (Black/Rubber).

Part Number
EA125AE-15SALE
EA125AG-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

฿ 3,581.19

฿ 1,803.49

RUBBER AIR HOSE 1 Piece(s) Same day 2112.74518340830677

฿ 10,120.65

RUBBER AIR HOSE 1 Piece(s) 6 Day(s) 36.525.44518340830721

Loading...

  1. 1

Basic Information

Type Straight Material Others Applicable Fluid Air
Color Black Normal Pressure 0.98 MPa (10 kgf/cm2)