1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Outlet Packing for Washing Machine EA124MC-7

WATER OUTLET PACKING

Water Outlet Packing for Washing Machine EA124MC-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 139.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-NBR, POM
・Dim.-ID: 15.7mm, OD: 21.4mm
・Thickness-6mm
・Compatible OD-16mm
・For repairing a nut with nominal 13 (universal swing faucet)

Part Number
EA124MC-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 139.00

WATER OUTLET PACKING 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124MC-7 in the Water Outlet Packing for Washing Machine EA124MC-7 series.