Automatic Flame-Resistant Air Hose Reel (13m) EA124BK-10B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hose length-13m
・Normal pressure-1.5MPa
・Flame-resistant hose
・Hose dia.-ID 10mmOD 14mm
・Primary side fitting-G (PF) 3/8
・Secondary side fitting-One-touch coupler
・Dim.-Dia. 336 x 135mm
・Weight-8.5kg