1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air hose reel (made of urethane) Left and right 360° rotation specification Inner diameter 10 x Outer diameter 14 mm

URETHANE AIR HOSE REEL

Air hose reel (made of urethane) Left and right 360° rotation specification Inner diameter 10 x Outer diameter 14 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,414.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·An air hose reel that can rotate 360° left and right.

Part Number
EA124BH-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,414.42

URETHANE AIR HOSE REEL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Tube Reel JAN Code 4548745857917
Size 330(W)×260(D)×345(H)mm Mounting Screw R(PT)3/8" Material Details Main unit Frame: Steel
Inner diameter × outer diameter 10×14mm

Please check the type/dimensions/specifications of the part EA124BH-2A in the Air hose reel (made of urethane) Left and right 360° rotation specification Inner diameter 10 x Outer diameter 14 mm series.