(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Reels rotate 360° left and right
·20 type plug on primary side, 20 type socket on secondary side
Type | Related Components | Types of Related components | Tube Reel | Size | 340(L)×255(W)×357(H)mm |
---|---|---|---|---|---|
Mounting Screw | Rc (PT) 1/4 " |
Please check the type/dimensions/specifications of the part EA124BD-40A in the Air hose reel (made of urethane) Left and right 360° rotation specifications Inner diameter 6.5 x Outer diameter 10 mm/Inner diameter 8 x Outer diameter 12 mm series.
Part Number |
---|
EA124BD-30A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JAN Code |
---|---|---|---|---|---|
฿ 8,413.54 | 1 Piece(s) | Same day | 4548745713190 |
How can we improve?
How can we improve?