1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Type Rolled Shape Rope Stop

WIRE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

・ A stainless steel hard wire that can be used for multiple purposes.
・ For cutting various springs, food, soap, etc.

Part Number
10155897
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 825.00

WIRE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types Wires Wire diameter(mm) 1 Length(m) 10
JAN code 4962123558973 Mass(g) 82

Please check the type/dimensions/specifications of the part 10155897 in the N Type Rolled Shape Rope Stop series.