1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Nut Other Details

High Nut Other Details
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 77.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Chromate Plating
[Nominal of Thread (M)] 12
[Application/Function] Standard
[Sales Unit] Individual (can be purchased from one piece)

Part Number
HNHB-ST-MS12
HNHB-STC-MS12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details)

฿ 77.34

FASTENING 1 Piece(s) Available 6 Day(s) 10[Not Provided] No[Not Provided] No

฿ 102.27

FASTENING 1 Piece(s) 5 Day(s) -Chromate Plating[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Steel Applications, Functions Standard
Sales Unit Low Quantity (can be purchased from one) H Dimension 30 Pitch 1.5
Wrench Flats (B) 19