(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 3/4/5/12/16
・[Material] Steel
・[Surface Processing] None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plating / Black Chromate / Parkerizing / Hot Dip Galvanized / Dacrotized / Green Chromate / Trivalent Stainless Coat / ZEC Coat
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical of screws used in construction and large equipment.
Dimensional drawing
Nominal of Thread (d) | k | s | e (Approx.) | ||
---|---|---|---|---|---|
Standard Size | Tolerance | Standard Size | Tolerance | ||
M3 | 2 | ±0.1 | 5.5 | 0 -0.2 | 6.4 |
M4 | 2.8 | 7 | 8.1 | ||
M5 | 3.5 | ±0.15 | 8 | 9.2 | |
M12 | 8 | ±0.2 | 19 | 0 -0.35 | 21.9 |
M16 | 10 | 24 | 27.7 |
Other special treatments under Surface Processing have the following specifications.
3W-ZEC: ZEC coating - base trivalent white
3B-ZEC: ZEC coating - base trivalent black
Part Number |
---|
HXNLWH-ST-M3-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16.40 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | Complete thread | [Not Provided] No | Low Quantity (can be purchased from one) |
Loading...
Mounting Hole Shape | No | Material | Steel | Thread Type | Metric coarse |
---|
Please check the type/dimensions/specifications of the part HXNLWH-ST-M3-12 in the Iron Hex Bolt (Full Threaded Screw) Kongo Byora series.
Part Number |
---|
HXNLWH-ST-M3-10 |
HXNLWH-ST-M3-14 |
HXNLWH-ST-M3-15 |
HXNLWH-ST-M3-16 |
HXNLWH-ST-M3-18 |
HXNLWH-ST-M3-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,739.43 | 1 Pack(s) | 3,000 Pieces Per Package | 15 Day(s) | 10 | 3 | 10 | Complete thread | [Not Provided] No | Box/package | ||
฿ 4,935.24 | 1 Pack(s) | 3,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 14 | Complete thread | [Not Provided] No | Box/package | ||
฿ 4,112.77 | 1 Pack(s) | 2,500 Pieces Per Package | 15 Day(s) | 10 | 3 | 15 | Complete thread | [Not Provided] No | Box/package | ||
฿ 16.50 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 16 | Complete thread | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3,613.72 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 3 | 18 | Complete thread | [Not Provided] No | Box/package | ||
฿ 16.66 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 20 | Complete thread | [Not Provided] No | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?