(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 6/8/10/12/14/16/18/20/22/24/30
・[Material] Steel
・[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Chrome Plated / Black Chromate / Dacrotized / DISGO Treatment / Trivalent Stainless Coating
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical of screws used in construction and large equipment.
Dimensional drawing (M6-M10)
Dimensional drawing (M12-M30)
Dimensional drawing
Nominal of Thread (d) | Pitch (P) | ds | k | s | e (Approx.) | dK (Approx.) | |||
---|---|---|---|---|---|---|---|---|---|
Standard Size | Tolerance | Standard Size | Tolerance | Standard Size | Tolerance | ||||
M6 | 1.0 | 6 | 0 -0.2 | 4 | ±0.25 | 10 | 0 -0.6 | 11.5 | 9.8 |
M8 | 1.25 | 8 | 5.5 | 13 | 0 -0.7 | 15 | 12.6 | ||
M10 | 1.5 | 10 | 7 | ±0.3 | 17 | 19.6 | 16.5 | ||
M12 | 1.75 | 12 | 0 -0.25 | 8 | 19 | 0 -0.8 | 21.9 | 18 | |
M14 | 2.0 | 14 | 9 | 22 | 25.4 | 21 | |||
M16 | 2.0 | 16 | 10 | 24 | 27.7 | 23 | |||
M18 | 2.5 | 18 | 12 | ±0.35 | 27 | 31.2 | 26 | ||
M20 | 2.5 | 20 | 0 -0.35 | 13 | 30 | 34.6 | 29 | ||
M22 | 2.5 | 22 | 14 | 32 | 0 -1 | 37 | 31 | ||
M24 | 3 | 24 | 15 | 36 | 41.6 | 34 | |||
M30 | 3.5 | 30 | 19 | ±0.4 | 46 | 53.1 | 44 |
Part Number |
---|
HXNLWH-STU-M18-80 |
HXNLWH-STU-M18-90 |
HXNLWHB-STU-M6-18 |
HXNLWHB-STU-M8-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.43 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 18 | 80 | - | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |
฿ 254.40 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 18 | 90 | Complete thread | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |
฿ 7.50 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 6 | 18 | Complete thread | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | |
฿ 62.30 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | 8 | 100 | Complete thread | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) |
Loading...
Mounting Hole Shape | No | Material | Steel | Thread Type | Metric coarse |
---|
How can we improve?
How can we improve?