(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 6/8/10/12/14/16/20/22/24/30
・[Material] Steel
・[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Chrome Plated / Black Chromate / Dacrotized / Trivalent Stainless Coating
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical of screws used in construction and large equipment.
Dimensional drawing
Nominal of Thread (d) | Pitch (P) | ds | k | s | e (approx.) | dK (approx.) | |||
---|---|---|---|---|---|---|---|---|---|
Standard Size | Tolerance | Standard Size | Tolerance | Standard Size | Tolerance | ||||
M6 | 1.0 | 6 | 0 -0.2 | 4 | ±0.25 | 10 | 0 -0.6 | 11.5 | 9.8 |
M8 | 1.25 | 8 | 5.5 | 13 | 0 -0.7 | 15 | 12.6 | ||
M10 | 1.5 | 10 | 7 | ±0.3 | 17 | 19.6 | 16.5 | ||
M12 | 1.75 | 12 | 0 -0.25 | 8 | 19 | 0 -0.8 | 21.9 | 18 | |
M14 | 2.0 | 14 | 9 | 22 | 25.4 | 21 | |||
M16 | 2.0 | 16 | 10 | 24 | 27.7 | 23 | |||
M20 | 2.5 | 20 | 0 -0.35 | 13 | ±0.35 | 30 | 34.6 | 29 | |
M22 | 2.5 | 22 | 14 | 32 | 0 -1 | 37 | 31 | ||
M24 | 3 | 24 | 15 | 36 | 41.6 | 34 | |||
M30 | 3.5 | 30 | 19 | ±0.4 | 46 | 53.1 | 44 |
Part Number |
---|
HXNLWHB-ST-M8-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Mounting Hole Shape | Surface Treatment | Thread Type | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.37 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 14 | Complete thread | [Not Provided] No | Black Oxide Film | Metric coarse | Low Quantity (can be purchased from one) |
Loading...
Material | Steel |
---|
Please check the type/dimensions/specifications of the part HXNLWHB-ST-M8-14 in the Made by Nippon Fastener Corporation Steel Strength Classification 8.8 Hexagon Bolt series.
Part Number |
---|
HXNLWH-ST3W-M14-100 |
HXNLWH-ST3W-M14-25 |
HXNLWH-ST3W-M14-45 |
HXNLWHB-ST-M8-18 |
HXNLWHB-ST-M8-22 |
HXNLWHB-ST3W-M10-16 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Screw Type | Mounting Hole Shape | Surface Treatment | Thread Type | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125.34 | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 100 | - | [Not Provided] No | [Trivalent Chromate] Trivalent White | Metric coarse | Low Quantity (can be purchased from one) | ||
฿ 49.91 | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 25 | Complete thread | [Not Provided] No | [Trivalent Chromate] Trivalent White | Metric coarse | Low Quantity (can be purchased from one) | ||
฿ 2,285.72 | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | 14 | 45 | Complete thread | [Not Provided] No | [Trivalent Chromate] Trivalent White | Metric coarse | Box/package | ||
฿ 13.77 | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 18 | Complete thread | [Not Provided] No | Black Oxide Film | Metric coarse | Low Quantity (can be purchased from one) | ||
฿ 14.56 | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 22 | Complete thread | [Not Provided] No | Black Oxide Film | Metric coarse | Low Quantity (can be purchased from one) | ||
฿ 24.27 | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 16 | Complete thread | [Not Provided] No | [Trivalent Chromate] Trivalent White | Metric coarse | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?