1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Nippon Fastener Corporation Steel Strength Classification 10.9 Hexagon Bolt (Full Thread)【1-350 Pieces Per Package】 (HXNLWHA-ST-M5-30)

FASTENING

Made by Nippon Fastener Corporation Steel Strength Classification 10.9 Hexagon Bolt (Full Thread) (HXNLWHA-ST-M5-30)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 5/6/8/10/12/16/20
[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plated / Black Chromate / Trivalent Stainless Coating

鋼 強度区分10.9 六角ボルト(全ねじ) 日本鋲螺製:関連画像

Part Number
HXNLWHA-ST-M5-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit

฿ 17.72

FASTENING 1 Piece(s) 7 Day(s) 10530[Not Provided] NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Screw Type Complete thread Material Steel