1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Bolt (Partial Thread Screw), Made by NIPPON BYORA (HXNLWH-STD-M22-75)

SA11 FASTENING

Hex Bolt (Partial Thread Screw), Made by NIPPON BYORA (HXNLWH-STD-M22-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Product Description

Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 8/10/12/14/16/20/22/24/30
・[Material] Steel
・[Surface Processing] None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plating / Black Chromate / Parkerizing / Hot Dip Galvanized / Dacrotized / Green Chromate / Trivalent Stainless Coat / ZEC Coat
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical of screws used in construction and large equipment.

Hex Bolt (Partial Thread Screw) NIPPON BYORA

寸法図

Dimensional drawing

Nominal of ThreaddsksedkrdaZ
Standard SizeToleranceStandard SizeToleranceStandard SizeToleranceApprox.Approx.Min.Max.Approx.
M880
-0.15
5.5±0.15130
-0.25
1512.60.49.21.2
M10107±0.21719.616.50.411.21.5
M12120
-0.20
8190
-0.35
21.9180.613.72
M14140
-0.25
9±0.3220
-0.8
25.4210.615.72
M1616102427.7230.617.72
M20200
-0.35
13±0.353034.6290.822.42.5
M222214320
-1
37310.824.42.5
M2424153641.6340.826.43
M303019±0.44653.144133.43.5

"Other special treatment" of surface treatment is ZEC coat specification.
3W-ZEC: ZEC coat trivalent white base
3B-ZEC: ZEC coat trivalent black base

Part Number
HXNLWH-STD-M22-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Screw Type Mounting Hole Shape Surface Treatment

฿ 135.62

SA11 FASTENING 1 Piece(s) 11 Day(s) -2275Complete thread-Dacromet

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Low Quantity (can be purchased from one)