Iron Hex Bolt (Full Threaded) (JIS)

Caution
- This is a representative image. See the product standards for details.
* "Other special treatments" under Surface Processing have the following specifications.
3W-ZEC: ZEC coating - base trivalent white
3B-ZEC: ZEC coating - base trivalent black
Product Description
Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 8
・[Material] Steel
・[Surface Processing] Bright Chromate Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coating
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical of screws used in construction and large equipment.
Iron Hex Bolt (Full Threaded Screw) (JIS)

Dimensional drawing
| Nominal of Thread | W5/16 | W3/8 | W1/2 | W5/8 | W3/4 | W7/5 | W1° | |
|---|---|---|---|---|---|---|---|---|
| Head Size | Flat Diameter (s) | 14 | 17 | 21 | 26 | 32 | 35 | 41 |
| Thickness (k) | 5.5 | 6 | 9 | 11 | 13 | 17 | 19 | |
"Other special treatment" of surface treatment is ZEC coat specification.
3W-ZEC: ZEC-coat ground trivalent white
3B-ZEC: ZEC-coat ground trivalent black