(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transilon, PVC Top Coating Type
This conveyor belt is ideal for use in general purpose such as transporting wood, paper and rubber industry packings, with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
● Belt Length(mm.) : The size is configurable between 500 to 9990 mm., and the minimum length can be increased by increments 10 mm.
● Surface Cover Material: Vinyl Chloride
● Color: Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Part Number |
---|
E8/2 U0/V5-G [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E8/2 U0/V5-G [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width (mm) | Belt Length (mm) | Meandering Prevention Crosspiece |
---|---|---|---|---|---|---|---|---|
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | 10 ~ 500 | 500 ~ 9990 | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | 10 ~ 500 | 500 ~ 9990 | NA |
Loading...
Belt Specifications | General Purpose / Electrical Conductivity | Surface Cover Color | Green | Surface Cover Material | Vinyl Chloride |
---|---|---|---|---|---|
Surface Cover Shape | Smooth | Endless Type | Finger | Tension Member Material | Polyester |
No. of Plies | 2 Ply | Stable Tension at 1% Extension [SD Value](Approx. N/mm Width) | 8 | Thickness of Upper Surface Coating(mm) | 0.5 |
Thickness of Base Coating(mm) | NA |
How can we improve?
How can we improve?