(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Food transport, excellent width rigidity and double-sided coating.
· Food residues hardly remains on the belt surface and cleaning is easy.
· No liquid penetrates in the core canvas, reducing cleaning time.
· Less edge fraying and less deterioration or shrinkage of the coating and bears repeated washing.
· Excellent flexibility and compatible with smaller pulleys.
· Stable running without warping of edges.
Product Names
NP4473 E3/1 U2/U2 BT/SMT-HW-HACCP-PS (W)
NP4474 E3/1 U2/U2 BT/SMT-HW-HACCP-PS (BL)
NP4475 E4/2 U2/U2 BT/SMT-HW-HACCP-PS(W)
NP4476 E4/2 U2/U2 BT/SMT-HW-HACCP-PS(BL)
Part Number |
---|
E3/1 U2/U2 BT/SMT-HW-HACCP-PS-BL [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E3/1 U2/U2 BT/SMT-HW-HACCP-PS-BL [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E3/1 U2/U2 BT/SMT-HW-HACCP-PS-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E3/1 U2/U2 BT/SMT-HW-HACCP-PS-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E4/2 U2/U2 BT/SMT-HW-HACCP-PS-BL [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E4/2 U2/U2 BT/SMT-HW-HACCP-PS-BL [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E4/2 U2/U2 BT/SMT-HW-HACCP-PS-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E4/2 U2/U2 BT/SMT-HW-HACCP-PS-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Specifications | Surface Cover Color | Belt Width (mm) | No. of Plies | Belt Length (mm) | Stable Tension at 1% Extension [SD Value] (Approx. N/mm Width) | Meandering Prevention Crosspiece |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT BELT | 1 Piece(s) | 11 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge | Blue | 10 ~ 500 | 1 Ply | 500 ~ 9990 | 3 | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 11 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge | Blue | 10 ~ 500 | 1 Ply | 500 ~ 9990 | 3 | NA | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge | White | 10 ~ 500 | 1 Ply | 500 ~ 9990 | 3 | NA | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge | White | 10 ~ 500 | 1 Ply | 500 ~ 9990 | 3 | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | General Purpose / Food Compatible / Knife Edge | Blue | 10 ~ 500 | 2 Ply | 500 ~ 9990 | 4 | NA | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | General Purpose / Food Compatible / Knife Edge | Blue | 10 ~ 500 | 2 Ply | 500 ~ 9990 | 4 | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 11 Day(s) | General Purpose / Food Compatible / Knife Edge | White | 10 ~ 500 | 2 Ply | 500 ~ 9990 | 4 | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 11 Day(s) | General Purpose / Food Compatible / Knife Edge | White | 10 ~ 500 | 2 Ply | 500 ~ 9990 | 4 | NA |
Loading...
Surface Cover Material | Polyurethane | Surface Cover Shape | Smooth (Shallow-Matte) | Endless Type | Finger |
---|---|---|---|---|---|
Tension Member Material | Polyester | Thickness of Upper Surface Coating(mm) | 0.2 | Thickness of Base Coating(mm) | 0.2 |
How can we improve?
How can we improve?