(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rust-resistant magnet with high cost-effectiveness.
[Features]
· Circular type magnet.
· The degree of magnetic force is about 1.5 to 2.5 times stronger than the isotropic ones.
· High corrosion-resistance.
· Has greatly stable magnetic properties because the coercive force is large and demagnetization is difficult.
· Easy to break like ceramic because of low mechanical strength.
· Since the manufacturing requires molds, supporting prototypes is not suitable.
[Applications]
· Used in a broad range of applications such as for motors, removing iron powder, sensors, speakers and health equipment.
Part Number |
---|
FE023 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Thickness (mm) | Surface Treatment | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.28 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 30.1~40.0 | 33.32 | 38 | 15 | None (N-Pole Red) | - |
Loading...
Shape | Round | Magnet Type (Material) | Ferrite Magnet | Material Details | Anisotropic Ferrite |
---|
Please check the type/dimensions/specifications of the part FE023 in the Round-Shaped Anisotropic Ferrite Magnet series.
Part Number |
---|
FE012 |
FE013 |
FE014 |
FE026 |
FE027 |
FE028 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Thickness (mm) | Surface Treatment | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 94.92 | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 1.372 | 8 | 3 | NA | - | ||
฿ 108.16 | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 2.94 | 10 | 5 | NA | - | ||
฿ 71.13 | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 0.588 | 6 | 2 | NA | - | ||
฿ 78.28 | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | ~10.0 | 0.098 | 2 | 3 | None (N-Pole White) | - | ||
฿ 78.29 | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 0.098 | 2.3 | 2.8 | NA | - | ||
฿ 78.30 | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 0.294 | 2.3 | 4.5 | NA | - |
How can we improve?
How can we improve?