(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Most cost-effective rust-resistant square magnet.
[Features]
· The magnetic force is approx. 1.5 to 2.5 times stronger than that of the isotropic ones.
· High corrosion-resistance.
· Has stable magnetic properties as its strong coercive force makes it difficult to get demagnetized.
· Because of low mechanical strength, it is prone to breaking easily just like ceramics.
· Can be cut into squares.
[Applications]
· Used in a broad range of applications such as motors,sensors, speakers and health equipment as well as for removing iron powder.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Surface Treatment | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 238.59 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 10.1~20.0 | 17.64 | 20 | 40 | 10 | NA | Press parts | ||
฿ 413.29 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 30.1~40.0 | 31.36 | 40 | 40 | 10 | NA | Press parts | ||
฿ 200.08 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 10.1~20.0 | 12.74 | 20 | 50 | 5 | NA | Press parts | ||
฿ 135.09 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 6.86 | 15 | 30 | 4.2 | NA | Length Cut Per Customer Request | ||
฿ 902.13 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 30.1~40.0 | 34.3 | 100 | 100 | 5 | NA | Press parts | ||
฿ 1,707.35 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 50.1~60.0 | 58.8 | 100 | 100 | 10 | NA | Press parts | ||
฿ 2,813.54 | MAGNETS | 1 Pack(s) | 2 Pieces Per Package | 11 Day(s) | 10 | 100.1~ | 245 | 100 | 150 | 25.4 | NA | Press parts | ||
฿ 103.39 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | ~10.0 | 1.568 | 7 | 12 | 3 | NA | Length Cut Per Customer Request | ||
฿ 95.23 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | ~10.0 | 1.176 | 12 | 12 | 2 | NA | Length Cut Per Customer Request | ||
฿ 110.08 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | ~10.0 | 5.88 | 10 | 25 | 5 | NA | Length Cut Per Customer Request | ||
฿ 172.03 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 9.8 | 20 | 30 | 5 | NA | Length Cut Per Customer Request | ||
฿ 311.48 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 20.1~30.0 | 21.56 | 30 | 30 | 10 | NA | Length Cut Per Customer Request | ||
฿ 176.50 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 10.1~20.0 | 11.76 | 25 | 40 | 5 | NA | Press parts | ||
฿ 234.82 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 20.1~30.0 | 22.54 | 25 | 40 | 10 | NA | Press parts | ||
฿ 488.51 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 20.1~30.0 | 29.4 | 30 | 60 | 10 | NA | Press parts | ||
฿ 94.92 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 0.98 | 5.5 | 13.5 | 2 | NA | Length Cut Per Customer Request | ||
฿ 135.20 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 6.86 | 15 | 15 | 5 | NA | Length Cut Per Customer Request | ||
฿ 95.33 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 3.92 | 6 | 18.5 | 3 | NA | Length Cut Per Customer Request | ||
฿ 96.37 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 4.9 | 10 | 20 | 4 | NA | Press parts | ||
฿ 105.89 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 5.88 | 10 | 20 | 5 | NA | Length Cut Per Customer Request | ||
฿ 243.20 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 8.82 | 20 | 20 | 10 | NA | Length Cut Per Customer Request | ||
฿ 96.82 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 4.9 | 8 | 25 | 5 | NA | Press parts | ||
฿ 112.06 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 6.86 | 19 | 25 | 4.5 | NA | Press parts | ||
฿ 162.93 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 6.86 | 8 | 34 | 5 | NA | Press parts | ||
฿ 112.56 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 7.84 | 15 | 35 | 4.5 | None (With N-Pole Dent) | Press parts | ||
฿ 171.76 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | ~10.0 | 9.8 | 12 | 40 | 6 | NA | Press parts | ||
฿ 179.35 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 10.1~20.0 | 12.74 | 12 | 40 | 8 | NA | Press parts | ||
฿ 598.74 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 30.1~40.0 | 39.2 | 50 | 50 | 12 | NA | Press parts | ||
฿ 952.77 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 40.1~50.0 | 44.1 | 50 | 50 | 18 | None (With N-Pole Dent) | Press parts | ||
฿ 161.86 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 7.84 | 4 | 55 | 4 | NA | Length Cut Per Customer Request | ||
฿ 356.80 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 9.8 | 10 | 96 | 3 | NA | Length Cut Per Customer Request | ||
฿ 879.24 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 10.1~20.0 | 19.6 | 35 | 100 | 5 | NA | Length Cut Per Customer Request | ||
฿ 803.75 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 10.1~20.0 | 14.7 | 104 | 104 | 3 | NA | Press parts | ||
฿ 2,051.74 | MAGNETS | 1 Pack(s) | 2 Pieces Per Package | 11 Day(s) | 10 | 90.1~100.0 | 98 | 100 | 150 | 15 | NA | Length Cut Per Customer Request | ||
฿ 184.91 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | ~10.0 | 7.84 | 10 | 22 | 14 | NA | Length Cut Per Customer Request | ||
฿ 85.59 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 0.098 | 4 | 4 | 2 | NA | Length Cut Per Customer Request | ||
฿ 85.96 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 4.9 | 7 | 7 | 4 | NA | Length Cut Per Customer Request | ||
฿ 95.12 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 5.88 | 8 | 12 | 2.5 | NA | Length Cut Per Customer Request | ||
฿ 95.70 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 5.88 | 8.5 | 12.5 | 4.7 | NA | Length Cut Per Customer Request | ||
฿ 85.04 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 7.84 | 6 | 25 | 4 | NA | Length Cut Per Customer Request | ||
฿ 171.20 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 10.1~20.0 | 11.76 | 15 | 25 | 7 | NA | Length Cut Per Customer Request | ||
฿ 138.80 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 10.1~20.0 | 11.76 | 14.5 | 27 | 7 | NA | Length Cut Per Customer Request | ||
฿ 85.31 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 7.84 | 6 | 30 | 4 | NA | Length Cut Per Customer Request | ||
฿ 136.30 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 10.1~20.0 | 11.76 | 9 | 30 | 6 | NA | Press parts | ||
฿ 129.76 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 10.1~20.0 | 11.76 | 10 | 30 | 5 | NA | Length Cut Per Customer Request | ||
฿ 449.29 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 30.1~40.0 | 39.2 | 40 | 40 | 15 | NA | Press parts | ||
฿ 484.45 ฿ 295.66 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | Same day | 10 | 40.1~50.0 | 49 | 40 | 40 | 20 | NA | Press parts | ||
฿ 161.12 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 8.82 | 4 | 41.5 | 3.3 | NA | Length Cut Per Customer Request | ||
฿ 167.93 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 10.1~20.0 | 14.7 | 15 | 48 | 5 | NA | Length Cut Per Customer Request | ||
฿ 330.41 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 10.1~20.0 | 19.6 | 22 | 48 | 10 | NA | Press parts | ||
฿ 1,434.17 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 40.1~50.0 | 49 | 50 | 100 | 10 | NA | Length Cut Per Customer Request | ||
฿ 1,233.22 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 100.1~ | 294 | 100 | 100 | 8 | NA | Length Cut Per Customer Request | ||
฿ 2,963.95 | MAGNETS | 1 Piece(s) | 11 Day(s) | 10 | 100.1~ | 294 | 100 | 150 | 40 | NA | Length Cut Per Customer Request | |||
฿ 519.20 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 10.1~20.0 | 19.6 | 14 | 46 | 12.7 | NA | Length Cut Per Customer Request | ||
฿ 95.75 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 4.9 | 13 | 16 | 2.5 | NA | Press parts | ||
฿ 94.31 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 4.9 | 15 | 20 | 5 | NA | Press parts | ||
฿ 84.69 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 7.35 | 8.9 | 13.5 | 3.7 | NA | Length Cut Per Customer Request | ||
฿ 96.37 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 6.37 | 10 | 20 | 4 | None (ø2.5 Stepped Hole) | Press parts | ||
฿ 92.75 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | ~10.0 | 8.33 | 8 | 25 | 4 | NA | Length Cut Per Customer Request | ||
฿ 110.41 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | ~10.0 | 9.8 | 14 | 25 | 4 | NA | Length Cut Per Customer Request | ||
฿ 80.24 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | ~10.0 | 8.82 | 15 | 28 | 3 | NA | Length Cut Per Customer Request |
Loading...
Magnet Type (Material) | Ferrite Magnet | Material Details | Anisotropic Ferrite |
---|
How can we improve?
How can we improve?