(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This neodymium magnet is a sinter molded from neodymium, iron and boron.
&nabs. The excellent magnetic energy of the sinister is higher than the currently available magnets.
· As the magnet rusts easily, mainly a nickel plating surface treatment is done.
Part Number |
---|
NK003 |
NK016 |
NK038 |
NK055 |
NK096 |
NK097 |
NK098 |
NK110 |
NK154 |
NK157 |
NK159 |
NK182 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Material Details | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 385.58 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 20.1~30.0 | 29.4 | 10 | 15 | 5 | N-40 | Ni Plating / Red N Mark | ||
฿ 333.93 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 20.1~30.0 | 27.44 | 10 | 10 | 5 | N-40 | Ni Plating / Red N Mark | ||
฿ 553.63 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 20.1~30.0 | 22.54 | 20 | 20 | 2 | N-40 | Ni plating | ||
฿ 306.38 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 20.1~30.0 | 21.56 | 10 | 10 | 4 | N-40 | Ni plating | ||
฿ 479.91 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 20.1~30.0 | 23.52 | 5 | 15 | 10 | N-40 | Ni Plating / Red N Mark | ||
฿ 609.44 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 20.1~30.0 | 29.4 | 10 | 15 | 10 | N-40 | Ni Plating / Red N Mark | ||
฿ 596.86 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 20.1~30.0 | 27.44 | 5 | 20 | 10 | N-40 | Ni Plating / Red N Mark | ||
฿ 368.33 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 20.1~30.0 | 24.5 | 10 | 12 | 4 | N-40 | Ni Plating / Black N Mark | ||
฿ 365.59 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 20.1~30.0 | 23.52 | 15 | 15 | 2 | N-35 | Ni plating | ||
฿ 405.87 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 20.1~30.0 | 29.4 | 10 | 17 | 5 | N-35 | Ni plating | ||
฿ 324.36 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | 10 | 20.1~30.0 | 23.52 | 7 | 10 | 5 | N-35 | Ni plating | ||
฿ 385.02 | MAGNETS | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) | 10 | 20.1~30.0 | 27.44 | 9 | 13 | 5 | N-35 | Ni Plating / Red N Mark |
Loading...
Magnet Type (Material) | Neodymium Magnet |
---|
How can we improve?
How can we improve?