Round samarium cobalt magnet

Brand :
NIROKU

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

This is a rare earth magnet that can be used in high-temperature environments with high magnetic energy.
[Features]
· Circular type magnet
· Has high magnetic properties, second only to neodymium magnet
· Excellent temperature characteristics suitable for use in high-temperature environments
· Rust-resistant, so surface treatment is usually unnecessary
· More expensive compared to other magnets
· Low mechanical strength, making it prone to cracking or chipping
[Applications]
· Widely used for sensor applications, communication equipment, motors, iron powder removal, and more

Product Specification

Product image of round samarium cobalt magnet
  • Samarium cobalt magnets are shaped and sintered products whose main components are samarium and cobalt.
  • Excellent magnetic properties second only to neodymium magnets.

Magnetic Properties

Material NameResidual magnetic flux density
Br
Coercive Force
bHc
Coercive Force
iHc
Maximum energy product
(BH) max
TkA/mkA/mkJ/m3
kgkOekOeMGOe
1-5 series
YK-20
≥ 0.89≥ 637.0≥ 1194.0143.0 to 175.0
2-17 Series
YKK-20
≥ 0.85≥ 557.0≥ 716.0143.0 to 175.0
2-17 Series
YKR-22
≥ 0.92≥ 620.0≥ 796.0159.0 to 191.0
2-17 Series
YKK-23
≥ 0.97≥ 557.0≥ 716.0175.0 to 199.0
2-17 Series
YKG-24
≥ 0.95≥ 676.0≥ 1432.0175.0 to 199.0
2-17 Series
YKS-240
≥ 0.98≥ 636.0≥ 1432.0175.0 to 207.0
2-17 Series
YKS-26A
≥ 1.00≥ 676.0≥ 1194.0191.0 to 223.0
2-17 Series
YKG-28
≥ 1.02≥ 748.0≥ 1194.0205.0 to 231.0
2-17 Series
YKS-280
≥ 1.03≥ 716.0≥ 1432.0207.0 to 239.0
2-17 Series
YKG-30
≥ 1.07≥ 733.0≥ 1194.0220.0 to 247.0
2-17 Series
YKK-30
≥ 1.09≥ 557.0≥ 716.0215.0 to 247.0
2-17 Series
YKS-300
≥ 1.10≥ 438.0≥ 454.0223.0 to 255.0
  • * The figures ​​are representative values ​​and are not quality guaranteed values.

Physical Properties

Material NameTemperature coefficient (Br)DensityCurie TemperatureVickers HardnessOperating temperature※
%/°Cg/cm3℃HV℃
1-5 series
YK-20
-0.0508.3750470250
2-17 Series
YKK-20
-0.0308.2820550250
2-17 Series
YKR-22
-0.0308.4800550300
2-17 Series
YKK-23
-0.0308.2820550250
2-17 Series
YKG-24
-0.0308.4800550300
2-17 Series
YKS-240
-0.0408.3750550300
2-17 Series
YKS-26A
-0.0408.3750550300
2-17 Series
YKG-28
-0.0308.4800550300
2-17 Series
YKS-280
-0.0408.3750550300
2-17 Series
YKG-30
-0.0308.4800550300
2-17 Series
YKK-30
-0.0308.2820550250
2-17 Series
YKS-300
-0.0408.3750550300
  • * The figures ​​are representative values ​​and are not quality guaranteed values.
  • * In the case where the dimensional ratio of thickness (t) / diameter (D) in a round shape is 0.7
Product image of KE062

Product image of KE062

KE062 Samarium Cobalt ⌀11 (diameter 11 mm) × 1.5 mm (YKS240)

  • Thickness direction magnetization Length 150 mT Width 0.80 kg
  • Weight 1.18 g
Product image of KE113

Product image of KE113

KE113 Samarium Cobalt ⌀1 (diameter 1 mm) × 2 mm (YKG28): Ni plating

  • Thickness direction magnetization Length 130 mT Width 0.01 kg
  • Weight 0.01 g

Product Feature Details

Magnetization Direction: Y-direction

Magnetization Direction: Radial (KE023 only)

Cautions and Prohibitions

  • There is a risk of injury, such as fingers getting pinched, if the magnet adheres to each other, tools, or iron pieces.
  • If the magnets are accidentally attracted, fix one magnet and move the other to the side. This method makes it relatively easy to remove.
    At this time, if tools are used, the magnet may be cracked or chipped.
  • Magnets are generally fragile, and neodymium magnets tend to corrode from the damaged surface.
    Also, there is a risk of injury from these fragments.
  • Keep magnets out of reach of children. If you accidentally swallow a magnet, contact your doctor immediately.
  • People with metal allergies may experience itching or redness if they come into contact with magnets.
    If you experience any of these symptoms, do not touch the magnet.
  • If the magnet comes into direct contact with water, its components may leach out. Never drink this water.
  • Bringing a magnet close to a credit card, cash card, etc., may render it unusable.
  • Bringing magnets close to precision equipment such as PCs, smartphones, watches, etc., may cause malfunction.
  • Placing a magnet close to an electronic medical device such as a cardiac pacemaker may impair its normal operation.
  • Demagnetization may occur if the magnet is used outside the operating temperature range.
  • Applying a strong impact to the magnet or processing it may demagnetize it.
  • Excessive bending of rubber magnets with a thickness of 2 mm or more may cause cracks.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Round samarium cobalt magnet | NIROKU | MISUMI Thailand