1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Alnico Magnet, Square【1-3 Pieces Per Package】

Alnico Magnet, Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,136.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· As the Alnico magnet is cast, it has excellent temperature resistance and has often been used where stable accuracy is required. However, its magnetism is easily degraded.

 
Part Number
AK001
AK002
AK003
AK004
AK007
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)

฿ 1,399.99

MAGNETS 1 Pack(s)

3 Pieces Per Package

11 Day(s) 10~10.07.847750

฿ 1,782.35

MAGNETS 1 Pack(s)

3 Pieces Per Package

11 Day(s) 1010.1~20.011.76101050

฿ 2,078.26

MAGNETS 1 Pack(s)

2 Pieces Per Package

11 Day(s) 10~10.09.81010100

฿ 1,564.66

MAGNETS 1 Piece(s) 11 Day(s) 10~10.09.81010150

฿ 1,136.78

MAGNETS 1 Pack(s)

3 Pieces Per Package

11 Day(s) 10~10.09.83.26012.5

Loading...

  1. 1

Basic Information

Magnet Type (Material) Alnico Magnet Material Details Alnico 5 Surface Treatment NA