1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frame 40 x 40 Light

NBQ ALUMINUM FRAME

Frame 40 x 40 Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Safety cover 40. Frame: 40 × 40 light. Material: surface treatment: A6063S-T5 anodizing, Unit weight (kg/m): 1.2

 
Part Number
NFS4040L-[50-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

NBQ ALUMINUM FRAME 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x40 Extrusion Type Square
Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize Number of Slotted Surfaces 4-Side Slot
Surface Milled NA