(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
・ Post-assembly insertion nut L (M3・4・5・6・8)
・ S Post-assembly insertion nut L (M3・4・5・6・8)
・ Post-assembly insertion nut / nut stopper L for a 10 mm groove
Lock | None |
---|
Please check the type/dimensions/specifications of the part NN-L3 in the Post-Insertion Nut / Nut Stopper L series.
Part Number |
---|
NN-L4 |
NN-L5 |
NN-L6 |
NN-L8 |
NNS-L3 |
NNS-L4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nut Type | Nominal of Thread M (mm) | Function | Material |
---|---|---|---|---|---|---|---|---|
฿ 87.10 | 1 Piece(s) | 5 Day(s) | Post-Assembly Insertion Nut | M4 | Standard | Iron | ||
฿ 87.10 | 1 Piece(s) | 5 Day(s) | Post-Assembly Insertion Nut | M5 | Standard | Iron | ||
฿ 87.10 | 1 Piece(s) | 5 Day(s) | Post-Assembly Insertion Nut | M6 | Standard | Iron | ||
฿ 87.10 | 1 Piece(s) | 5 Day(s) | Post-Assembly Insertion Nut | M8 | Standard | Iron | ||
฿ 87.10 | 1 Piece(s) | 5 Day(s) | Post-Assembly Insertion Nut | M3 | Standard | Stainless Steel | ||
฿ 87.10 | 1 Piece(s) | 5 Day(s) | Post-Assembly Insertion Nut | M4 | Standard | Stainless Steel |
How can we improve?
How can we improve?