1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

40 Square Panel Holder

NBQ PANEL HOLDER

40 Square Panel Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 196.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NABESEI panel holder 40 × 40 mm panel holder [Material] Polyamide

 
Part Number
NCH-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 196.81

NBQ PANEL HOLDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Resin
Compatible Extrusion Selection Safety Cover 40

Please check the type/dimensions/specifications of the part NCH-L in the 40 Square Panel Holder series.