1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100% Hexagonal Nut Type 1 UNC

100% Hexagonal Nut Type 1 UNC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 25.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

It can be said to be the representative of nuts, but it is common to tighten the hexagonal part with a wrench.
[Features]
· Not limited to hexagon nuts, nuts are used in combination with bolts and machine screws to fix two or more things.
· Never used alone.
· Generally speaking, “hex nut” refers to this one type.
[Material] S45C.
[Surface Processing] None.
[Nominal of Thread (inch)] 1/2, 5/8, 3/4, 7/8.
[Application/Function] Standard.
[Thread Ridge Type] Unified Coarse UNC.
[Hex Nut Standard] Type 1.
[Applications]
· Small hexagon nuts are used in precision equipment, and large ones are used in bridges and ships.
· The male screw is exposed from the hexagonal nut hole, so it is not often used in places where people are likely to come into contact.

Part Number
HNT1-S45C-UNC1
HNT1-S45C-UNC1/2
HNT1-S45C-UNC3/4SALE
HNT1-S45C-UNC5/8
HNT1-S45C-UNC7/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (inch)

฿ 115.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101

฿ 25.16

SA11 FASTENING 1 Piece(s) 6 Day(s) 101/2

฿ 51.43

฿ 34.97

FASTENING 1 Piece(s) Same day 103/4

฿ 30.58

FASTENING 1 Piece(s) 6 Day(s) 105/8

฿ 72.77

SA11 FASTENING 1 Piece(s) 6 Day(s) 107/8

Loading...

  1. 1

Basic Information

Material S45C Thread Type Unified coarse UNC Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Surface Treatment (Details) No
Hex Nut Type Type1