(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nuts that can be said to be representative of nuts, which are generally tightened with a spanner.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· There are 1 to 3 types of hexagon nuts, and the one that is used most is one type and generally one type of hexagon nut.
· One type has a chamfer on only one side, and the second type has a chamfer on both sides. 3 types are thin type.
· There are 4 types, but there is almost no distribution.
[Material] Steel.
[Surface Processing] Trivalent White/Parker.
[Nominal of Thread (M)] 8/10/12/16.
[Application/Function] Standard.
[Thread Ridge Type] Metric Coarse.
[Hex Nut Standard] Type 1.
[Applications]
· Small items are used in precision equipment, and large items are used in bridges and ships.
Material | Steel | Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Applications, Functions | Standard | Hex Nut Type | Type1 |
Please check the type/dimensions/specifications of the part HNTA-STP-M8 in the Hex Nut 8 T Warranty series.
Part Number |
---|
HNTA-ST3W-M10 |
HNTA-ST3W-M12 |
HNTA-ST3W-M16 |
HNTA-ST3W-M8 |
HNTA-STP-M10 |
HNTA-STP-M12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|
฿ 11.54 | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 14.17 | 1 Piece(s) | 6 Day(s) | 10 | 12 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | ||
฿ 18.19 | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 8.52 | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | |
฿ 8.62 | 1 Piece(s) | 6 Day(s) | 10 | 10 | Parker | Parker | ||
฿ 12.27 | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | Parker | Parker |
How can we improve?
How can we improve?