1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut, Type 3, Left-Hand Thread, Fine

Hex Nut, Type 3, Left-Hand Thread, Fine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in availability from the standard table. Please note this in advance.
  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Steel
[Surface treatment] None
[Nominal thread (M)] 12/16/20/22/24/30
[Applications/Functions] Standard
[Thread type] Metric fine (left-hand)
[Hex nut standard] Type 3

Hex Nut, Type 3, Left-Hand Thread, Fine: Related image

Part Number
HNTF1T-ST-M12
HNTF1T-ST-M16
HNTF1T-ST-M20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 24.39

SA11 FASTENING 1 Piece(s) 6 Day(s) 1012

฿ 110.00

SA11 FASTENING 1 Piece(s) 16 Day(s) 1016

฿ 33.29

SA11 FASTENING 1 Piece(s) 6 Day(s) 1020

Loading...

  1. 1

Basic Information

Material SUS316 Thread Type Metric fine (Left) Surface Treatment N/A
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Surface Treatment (Details) No
Hex Nut Type Type3