1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F10T High Tension Nut

SA11 FASTENING

F10T High Tension Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 121.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.

Product Description

[Material] Steel
[Surface Processing] None / Trivalent White
[Nominal of Thread (M)] 20
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse
[Hex Nut Standard] Type 1

Part Number
HNT3I-ST-MS20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 121.16

SA11 FASTENING 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 20 Material Steel Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Hex Nut Type Type1