(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nut that can be tightened or loosened by hand without using a tool.
[Features]
[Materials] Brass.
[Surface Processing] None.
[Nominal of Thread (M)] 4/5/6/8/10/12.
[Application/Function] Manual fastening.
[Thread Ridge Type] Metric Coarse.
[Applications]
· Hand tightening.
· Used in places where it is frequently put on and taken off by hand.
Material | Brass | Surface Treatment | No | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | Hand tightening | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
Hex Nut Type | A Type |
Please check the type/dimensions/specifications of the part CHN1-BR-M4 in the Wing Nut (1 Type) series.
Part Number |
---|
CHN1-BR-M10 |
CHN1-BR-M12 |
CHN1-BR-M5 |
CHN1-BR-M6 |
CHN1-BR-M8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) |
---|---|---|---|---|---|---|
฿ 22,339.05 | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 10 | ||
฿ 15,981.72 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 12 | ||
฿ 44.32 | 1 Piece(s) | 6 Day(s) | 5 | |||
฿ 61.55 | 1 Piece(s) | Same day | 6 | |||
฿ 108.19 | 1 Piece(s) | Available | 5 Day(s) | 8 |
How can we improve?
How can we improve?