(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wedge nut with CAP, which is a wedge nut with a special shape at the root of the screw.
[Features]
· When tightened, the bolt's ridge comes into contact with the inclined part of the nut and bites into it (wedge effect), providing an anti-loosening effect.
[Materials] Equivalent to SUS304.
[Surface Processing] None.
[Nominal of Thread (M)] 4/5/6/8/10/12.
[Application/Function] Loosening prevention.
[Thread Ridge Type] Metric Coarse.
[Loosening Prevention Details] Wedge Nut.
[Applications]
· For locking.
Part Number |
---|
FFNLK-SUS-M4 |
FFNLK-SUS-M5 |
FFNLK-SUS-M6 |
FFNLK-SUS-M8 |
FFNLK-SUS-M10 |
FFNLK-SUS-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
฿ 22.44 ฿ 11.05 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | ||
฿ 27.10 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | ||
฿ 38.71 ฿ 20.37 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | ||
฿ 71.23 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 8 | ||
฿ 72.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | |
฿ 106.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 |
Loading...
Material | Equivalent to SUS304 | Surface Treatment | No | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | Stop loosening | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
Locking Details | Wedge nut |
How can we improve?
How can we improve?