1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Boss for Welding Whitworth

Round Boss for Welding Whitworth
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 42.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Equivalent to SS400
[Surface Processing] None
[Nominal of Thread (inch)] 3/8
[Application/Function] For welding
[Thread Ridge Type] Whitworth Coarse

Part Number
RBNWA-ST-W3/8
RBNWB-ST-W3/8
RBNWC-ST-W3/8
RBNWD-ST-W3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSB Dimension

฿ 42.67

FASTENING 1 Piece(s) Available 6 Day(s) 1015

฿ 63.24

FASTENING 1 Piece(s) Available 6 Day(s) 1020

฿ 70.10

FASTENING 1 Piece(s) Available 6 Day(s) 1025

฿ 77.72

FASTENING 1 Piece(s) 6 Day(s) 1030

Loading...

  1. 1

Basic Information

Material Equivalent to SS400 Thread Type Whitworth Coarse Applications, Functions For welding
Sales Unit Low Quantity (can be purchased from one) Nominal of Thread (inch) 3/8