(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10173708 |
10173711 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 107.79 | SCREW | 1 Pack(s) | 60 Pieces Per Package | Quote | 3.5 | 16 | 4962123737088 | ||
฿ 103.55 | SCREW | 1 Pack(s) | 60 Pieces Per Package | Quote | 4 | 10 | 4962123737118 |
Loading...
Thread Type | Self-Tapping Screw | Detailed Shape | Pan | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Bright Chromate Plating | Tip Shape | Cone Point |
Additional Shape | Standard | Sales Unit | Box/Package | Application | Standard |
How can we improve?
How can we improve?