1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VP Flat Head Self-Tapping Screw【50-120 Pieces Per Package】 (Part Number)

VP Flat Head Self-Tapping Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Daidohant, Self-Tapping Screw / Taptite / High-Tec Screw VP Truss-Head Screw Tapping

Part Number
10173832
10173873
10173881
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Material Surface Treatment JAN Code

฿ 101.14

SCREW 1 Pack(s)

60 Pieces Per Package

Quote 38Steel[Bright Chrome Plating] Bright Chromate Plating4962123738320

฿ 344.83

SCREW 1 Pack(s)

120 Pieces Per Package

Quote 416Stainless SteelNA4962123738733

฿ 246.87

SCREW 1 Pack(s)

50 Pieces Per Package

Quote 516Stainless SteelNA4962123738818

Loading...

  1. 1

Basic Information

Thread Type Self-Tapping Screw Detailed Shape Truss Basic Shape Standard (Round)
Tip Shape Cone Point Additional Shape Standard Sales Unit Box/Package
Application Standard