1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel "Zungiri" Long Bolt (Flat Tip)【1-50 Pieces Per Package】 (Part Number)

Stainless Steel "Zungiri" Long Bolt (Flat Tip)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 47.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw that has no head and is entirely threaded.
[Features]
·Cut to desired length and use as needed.
·It is used when you want to attach both sides to the nut.
·Large ones are often used as building materials, while smaller ones are used for crafts and other purposes.
·Made of stainless steel.
[Applications]
·building materials, etc.

Part Number
ALNHSC-SUS-M6-115
ALNHSC-SUS-M6-125
ALNHSC-SUS-M6-155
ALNHSC-SUS-M6-165
ALNHSC-SUS-M8-105
ALNHSC-SUS-M8-215
ALNHSC-SUS-M10-195
ALNHSC-SUS-M10-270
ALNHSC-SUS-M14-120
ALNHSC-SUS-M14-150SALE
ALNHSC-SUS-M16-25
ALNHSC-SUS-M16-105
ALNHSC-SUS-M16-210
ALNHSC-SUS-M16-230
ALNHSC-SUS-M16-260
ALNHSC-SUS-M16-270
ALNHSC-SUS-M16-280
ALNHSC-SUS-M16-400
ALNHSC-SUS-M20-95
ALNHSC-SUS-M22-80
ALNHSC-SUS-M22-260
ALNHSC-SUS-M24-175
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Sales Unit

฿ 75.08

FASTENING 1 Piece(s) Available 6 Day(s) 106115Low Quantity (can be purchased from one)

฿ 68.96

FASTENING 1 Piece(s) 6 Day(s) 106125Low Quantity (can be purchased from one)

฿ 94.86

FASTENING 1 Piece(s) 6 Day(s) 106155Low Quantity (can be purchased from one)

฿ 98.67

FASTENING 1 Piece(s) 6 Day(s) 106165Low Quantity (can be purchased from one)

฿ 47.87

FASTENING 1 Piece(s) Available 6 Day(s) 108105Low Quantity (can be purchased from one)

฿ 118.86

FASTENING 1 Piece(s) 6 Day(s) 108215Low Quantity (can be purchased from one)

฿ 176.95

FASTENING 1 Piece(s) 6 Day(s) 1010195Low Quantity (can be purchased from one)

฿ 408.39

FASTENING 1 Piece(s) Available 6 Day(s) 1010270Low Quantity (can be purchased from one)

฿ 14,948.58

FASTENING 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1014120Box/package

฿ 411.23

฿ 221.20

FASTENING 1 Piece(s) Same day 1014150Low Quantity (can be purchased from one)

฿ 91.81

FASTENING 1 Piece(s) 6 Day(s) 101625Low Quantity (can be purchased from one)

฿ 202.67

FASTENING 1 Piece(s) Available 6 Day(s) 1016105Low Quantity (can be purchased from one)

฿ 449.53

FASTENING 1 Piece(s) Available 6 Day(s) 1016210Low Quantity (can be purchased from one)

฿ 481.53

FASTENING 1 Piece(s) Available 6 Day(s) 1016230Low Quantity (can be purchased from one)

฿ 526.48

FASTENING 1 Piece(s) Available 6 Day(s) 1016260Low Quantity (can be purchased from one)

฿ 550.86

FASTENING 1 Piece(s) Available 6 Day(s) 1016270Low Quantity (can be purchased from one)

฿ 575.62

FASTENING 1 Piece(s) Available 6 Day(s) 1016280Low Quantity (can be purchased from one)

฿ 630.86

FASTENING 1 Piece(s) 6 Day(s) 1016400Low Quantity (can be purchased from one)

฿ 250.67

FASTENING 1 Piece(s) 6 Day(s) 102095Low Quantity (can be purchased from one)

฿ 4,403.81

FASTENING 1 Pack(s)

25 Pieces Per Package

6 Day(s) 102280Box/package

฿ 1,288.00

FASTENING 1 Piece(s) 6 Day(s) 1022260Low Quantity (can be purchased from one)

฿ 1,080.39

FASTENING 1 Piece(s) 12 Day(s) 1024175Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric coarse