1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nuts Class 1 - Stainless Steel And Available As Package -【10 Pieces Per Package】

Hex Nuts Class 1 - Stainless Steel And Available As Package -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 10-piece pack added for customers who feel a small box is too much.

[Specifications]
Material: Stainless steel.
Surface treatment: None.
Thread ridge type: Metric coarse.
Unit of purchase, pack containing 10 pcs.

[Available sizes]
M4, M5, M6, M8, M10, M12, M16, M20.

Part Number
NS10-P
NS16-P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 48.29

ZUI1 SNUT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1010

฿ 367.74

ZUI1 SNUT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1016

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric Coarse Surface Treatment NA
Sales Unit Box/Package Applications, Functions General Surface Treatment (Details) NA
Hex Nut Type A Type