1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Value Hex Nut 1 Type - Stainless Steel / Box【1,500 Pieces Per Package】

ZUI1 SNUT

Value Hex Nut 1 Type - Stainless Steel / Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,409.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cost for "Affordable Hex Nuts Type 1" has been reduced by optimizing the procurement method (from 1.73 yen per piece).
Costs can be reduced by using type 1 hex nuts.

[Specifications]
Material: Stainless steel
Surface processing: None
Thread Ridge Type - Metric Coarse
Sales Unit Small Box

[Available Sizes]
M4, M5, M6, M8, M10, M12, M16, M20

Part Number
NS6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,409.03

ZUI1 SNUT 1 Pack(s)

1,500 Pieces Per Package

31 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Stainless Steel Thread Type Metric Coarse
Surface Treatment NA Sales Unit Box/Package Applications, Functions General
Surface Treatment (Details) NA Hex Nut Type A Type