1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Low Cost Type Surface Emission (for Transmission) Light VDFK Series (VDFK-300X200W)

4TC

Low Cost Type Surface Emission (for Transmission) Light VDFK Series (VDFK-300X200W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light-emitting fitting that supports a maximum illuminating surface of 300 x 200 mm.
[Features]
· Square surface lighting uses an optical guide plate.
· Up to 300 x 200 mm light emitting surfaces can be provided at a reasonable cost.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Ideal for all types of external inspections and dimensional measurements.
· Ideal for permeation of large workpieces.
· Can also be used for surface emission reflective lighting in addition to transmissive lighting.

 
Part Number
VDFK-300X200W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color Width(Range)
(mm)
Width W
(mm)
Length (Range)
(mm)
Length L
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Wavelength (Red)
(nm)

฿ 70,034.01

4TC 1 Piece(s) 12 Day(s) 10White250.1~310200.1~25023020.1~3024-

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square hole type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Surface Emission Length (Range)(mm) 15.1~20
Height H (The max. value is applied for Flexible Type)(mm) 20