(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dome lighting with excellent uniformity and brightness.
[Features]
· Uniform and very high brightness.
· In addition to the illumination of the dome, it can irradiate diffused light from the side.
· More uniform irradiation is possible through a combination of two types of lights.
· The edge direction and the upward direction can be dimmed and lit independently.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Ideal for inspection of uneven products and foreign matter inspections of food packages, containers, etc.
Part Number |
---|
VDSD-60G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Emitting Color | External Dimension (Range) (mm) | External Dimension D (mm) | Maximum Capacity (Range) (W) | Power Consumption (W) | Size of center Hole (Range) (mm) | Center Hole Size d (mm) | Length (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Wavelength (Red) (nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,000.81 | 4TC | 1 Piece(s) | 12 Day(s) | 10 | Green | 50.1~80 | 60 | 6.1~8 | 8 | 5~20 | 15 | 30.1~40 | 39 | - |
Loading...
Light Type | Visible Light | Main Body Type | Round shape | Irradiation Direction | Oblique |
---|---|---|---|---|---|
Light Source | Since light | Irradiation Light Type | Reflected light |
How can we improve?
How can we improve?