(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Universal ring lighting which can easily provide the ideal image just by changing the lighting height.
[Features]
· The original design of the diffusion plate delivers uniform wide-angle illumination.
· Dust can be cleaned away easily at any time as the diffusion plate covers the entire light emission section.
· The diffusion plate also comes with a protective cover for resistance to external impact, minimizing damage caused during accidents, etc.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Ideal for all types of image processing, LCD alignment, and PCB alignment inspections.
· Ideal for inspections of chip components, electronic components, and food cup inner surfaces.
· Perfect for cleanrooms in semiconductor factories or food processing factories.
Part Number |
---|
VRMD-55W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Emitting Color | External Dimension (Range) (mm) | External Dimension D (mm) | Maximum Capacity (Range) (W) | Power Consumption (W) | Size of center Hole (Range) (mm) | Center Hole Size d (mm) | Length (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Wavelength (Red) (nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,356.68 | 4TC | 1 Piece(s) | 12 Day(s) | 10 | White | 50.1~80 | 55 | 1.1~2 | 2 | 30.1~40 | 32 | 15.1~20 | 18 | - |
Loading...
Light Type | Visible Light | Main Body Type | Ring Shape | Irradiation Direction | Oblique |
---|---|---|---|---|---|
Light Source | Since light | Irradiation Light Type | Diffuse light | Diffuser panel | Translucent White |
How can we improve?
How can we improve?