1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slim Lighting Ring VRDFR Series (VRDFR-96-20G)

4TC

Slim Lighting Ring VRDFR Series (VRDFR-96-20G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thin, space-saving ring lighting fixture.
[Features]
· Thin, space-saving design.
· Contains both coaxial and oblique lighting components to enable wide-range uniform lighting.
· Provides extremely uniform irradiation thanks to its wide light emission area and diffusibility.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Convenient for semiconductor electronic parts, circuit board inspection (exterior, alignment), text reading, tablet inspection, plastics, etc.

 
Part Number
VRDFR-96-20G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color External Dimension (Range)
(mm)
External Dimension D
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Size of center Hole (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength (Red)
(nm)

฿ 40,906.78

4TC 1 Piece(s) 12 Day(s) 10Green80.1~100963.1~4420.1~302013-

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Diffuse light Length (Range)(mm) 5~15