1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass (Low Cadmium Material) ECO-BS Inch Cutter

Brass (Low Cadmium Material) ECO-BS Inch Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 32.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw that has no head and is entirely threaded.
[Features]
·Cut to desired length and use as needed.
·It is used when you want to use nuts on both sides.
·Large ones are often used as building materials, but smaller ones can be used for crafts.
[Applications]
·building materials, etc.

Part Number
ALNHSC-BR-M6-30
ALNHSC-BR-M8-55
ALNHSC-BR-M10-40
ALNHSC-BR-M10-70
ALNHSC-BR-M12-150
ALNHSC-BR-M12-210
ALNHSC-BR-M12-260
ALNHSC-BRN-M6-75SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 32.00

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10630

฿ 68.58

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10855

฿ 77.72

FASTENING 1 Piece(s) Available 6 Day(s) 101040

฿ 123.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101070

฿ 361.15

FASTENING 1 Piece(s) Available 6 Day(s) 1012150

฿ 548.58

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1012210

฿ 681.53

FASTENING 1 Piece(s) Available 5 Day(s) 1012260

฿ 76.96

฿ 24.60

FASTENING 1 Piece(s) Same day 10675

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment_ Fabric Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one)