1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass (Low Cadmium Material) ECO-BS Standard Length Inch Cutter

SA11 FASTENING

Brass (Low Cadmium Material) ECO-BS Standard Length Inch Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,530.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

SUNCO fully threaded / stud bolt brass (low cadmium material) ECO-BS threaded rod with standard size.

Part Number
ALNHTSC-BR-M18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,530.49

SA11 FASTENING 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 18 Material Brass Surface Treatment_ Fabric
Thread Type Metric coarse Sales Unit Box/package

Please check the type/dimensions/specifications of the part ALNHTSC-BR-M18 in the Brass (Low Cadmium Material) ECO-BS Standard Length Inch Cutter series.