(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal]
[Material] Stainless Steel
[Surface Processing] Bare
Part Number |
---|
ESSUSU-SUS-UNC1-1 |
ESSUSU-SUS-UNC1-1.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Length | Thread Dia. (After inserted), Unified (inch) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 27,713.03 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 1D | 1"-8 | Box/Package | ||
฿ 30,525.29 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 1.5D | 1"-8 | Box/Package |
Loading...
Type | Standard | Material | Stainless Steel | Screw Type | Unify (coarse) Thread |
---|---|---|---|---|---|
Notch | Available | Shape | Slotted Type | Surface Treatment | Fabric |
How can we improve?
How can we improve?