(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 2, 2.5, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24
[Material] Stainless Steel
[Surface Processing] Bare
Type | Standard | Material | Stainless Steel | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Notch | Available | Shape | Standard | Surface Treatment | Fabric |
Please check the type/dimensions/specifications of the part RICS-SUS-6-1 in the Stainless Steel Recoil series.
Part Number |
---|
RICS-SUS-2.5-1 |
RICS-SUS-2.5-2 |
RICS-SUS-3-0.5 |
RICS-SUS-6-1.5 |
RICS-SUS-6-2 |
RICS-SUS-6-2.5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size M (mm) | Nominal Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 3,096.77 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 1D | Box/Package | ||
฿ 3,507.48 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 2D | Box/Package | ||
฿ 40.77 | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 0.5D | Low Quantity (can be purchased from one) | ||
฿ 32.39 | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 1.5D | Low Quantity (can be purchased from one) | ||
฿ 34.29 | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 2D | Low Quantity (can be purchased from one) | ||
฿ 2,812.26 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 2.5D | Box/Package |
How can we improve?
How can we improve?