1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Sonic Lock (SL Type)

SA11 FASTENING

Brass Sonic Lock (SL Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 2.5, 3, 4
[Material] Brass
[Surface Processing] Bare

Part Number
SPNSL-BR-2.5-5.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 14.91

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Screw Size M(mm) 2.5 Type Press Fit Material Brass
Screw Type Metric (coarse) Thread Notch NA Shape Standard
Sales Unit Low Quantity (can be purchased from one) Surface Treatment Fabric Length(mm) 5.7

Please check the type/dimensions/specifications of the part SPNSL-BR-2.5-5.7 in the Brass Sonic Lock (SL Type) series.