(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 2, 2.5, 2.6, 3, 4, 5, 6, , 8, 10, 12, 16, 20
[Material] Stainless Steel
[Surface Processing] Bare
Type | Tangless | Material | Stainless Steel | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Notch | Available | Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment | Fabric |
Please check the type/dimensions/specifications of the part TNGENS-SUS-2-1 in the Stainless Steel Tangless Insert series.
Part Number |
---|
TNGENS-SUS-12-1 |
TNGENS-SUS-12-1.5 |
TNGENS-SUS-12-2 |
TNGENS-SUS-2-1.5 |
TNGENS-SUS-2-2 |
TNGENS-SUS-2.5-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Size M (mm) | Nominal Length |
---|---|---|---|---|---|---|---|
฿ 57.53 | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 1D | |
฿ 59.81 | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 1.5D | |
฿ 62.10 | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 2D | |
฿ 35.81 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 1.5D | |
฿ 38.32 | 1 Piece(s) | 6 Day(s) | 10 | 2 | 2D | ||
฿ 29.81 | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 1D |
How can we improve?
How can we improve?