1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LOGISTAR Tailorbelt-V For High-Performance Inclined Conveyance (Inclination Angle Standard 30°or Less)

LOGISTAR Tailorbelt-V For High-Performance Inclined Conveyance (Inclination Angle Standard 30°or Less)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

Suitable for a wide range of applications from transporting cardboard boxes to agricultural products

Adopts high-quality PVC with outstanding oil, chemical, ozone and abrasion resistance.
Can also support transportation of logistics applications to machine parts, steel plates, building boards, etc.

Part Number
NS82VKG0/15GYTT-[10-1200/5]X[220-9990/10]-E
NS82VKG0/15GYTT-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VKS0/15GTT-[30-1000/5]X[220-9990/10]-E-[A,​B]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Cover Color Belt Width
(mm)
Endless Type Belt Length
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 8 Day(s) [Gray] Gray10 ~ 1200Finger220 ~ 9990NA

-

FLAT BELT 1 Piece(s) 8 Day(s) [Gray] Gray30 ~ 1000Finger220 ~ 9990A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) [Green] Green30 ~ 1000Butt Stairs220 ~ 9990A Type / B Type

Loading...

  1. 1

Basic Information

Belt Specifications Slope / Electrical Conductivity Surface Cover Material Thermoplastic Elastomer Surface Cover Shape Herringbone
Tension Member Material Polyester No. of Plies 2 Ply Thickness(mm) Front side: 1.5; Reverse side: -