1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LOGISTAR Tailorbelt-V Sloped Conveyance Applications (Reference Inclination Angle: 15° or Less)

LOGISTAR Tailorbelt-V Sloped Conveyance Applications (Reference Inclination Angle: 15° or Less)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

Suitable for a wide range of applications from transporting cardboard boxes to agricultural products

Adopts high-quality PVC with outstanding oil, chemical, ozone and abrasion resistance.
Can also support transportation of logistics applications to machine parts, steel plates, building boards, etc.

Part Number
NS82VKG0/15GYA-[10-1200/5]X[220-9990/10]-E
NS82VKG0/15GYA-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VKUG5/8DBT-[10-1200/5]X[220-9990/10]-E
NS82VKUG5/8DBT-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VX0/8GBW-[10-1200/5]X[220-9990/10]-E
NS82VX0/8GBW-[30-1000/5]X[220-9990/10]-E-[A,​B]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Cover Color Surface Cover Material Belt Width
(mm)
Surface Cover Shape Endless Type Belt Length
(mm)
Thickness
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Gray] GrayVinyl Chloride10 ~ 1200[Woven Cloth] Shallow GrooveFinger220 ~ 9990Front side: 1.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Gray] GrayVinyl Chloride30 ~ 1000[Woven Cloth] Shallow GrooveFinger220 ~ 9990Front side: 1.5; Reverse side: -A Type / B Type

-

FLAT BELT 1 Piece(s) 8 Day(s) -Navy BluePolyurethane10 ~ 1200Vertical GrooveButt Stairs220 ~ 9990Front side: 0.8; Reverse side: 0.5NA

-

FLAT BELT 1 Piece(s) 8 Day(s) -Navy BluePolyurethane30 ~ 1000Vertical GrooveButt Stairs220 ~ 9990Front side: 0.8; Reverse side: 0.5A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10[Green] GreenVinyl Chloride10 ~ 1200[Woven Cloth] Basket weaveFinger220 ~ 9990Front side: 0.8; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] GreenVinyl Chloride30 ~ 1000[Woven Cloth] Basket weaveFinger220 ~ 9990Front side: 0.8; Reverse side: -A Type / B Type

Loading...

  1. 1

Basic Information

Belt Specifications Slope / Electrical Conductivity Tension Member Material Polyester No. of Plies 2 Ply